eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia., 532nm T, 1064nm R 45° Thin Harmonic Separator

TECHSPEC Nd:YAG Harmonic Separators

×
Stock #29-055 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹24,930
Volume Pricing
Qty 1-5 ₹24,930 each
Qty 6-24 ₹22,410 each
Qty 25-49 ₹19,980 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Window Substrate

Physical & Mechanical Properties

Clear Aperture (%):
90
Construction:
Dichroic
Diameter (mm):
25.40 +0.00/-0.10
Parallelism (arcmin):
<3
Thickness (mm):
3.18 ± 0.20

Optical Properties

Angle of Incidence (°):
45
Coating Specification:
Surface 1: Rabs: >99% @ 1064nm, Tabs: >95% @ 532nm
Surface 2: Rabs: <0.5% @ 532nm
Reflection Wavelength (nm):
1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5
Transmission Wavelength (nm):
532
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Surface 1:
7.5 J/cm2 @ 1064nm, 20ns, 20Hz
7.5 J/cm2 @ 532nm, 20ns, 20Hz
Surface 2:
10 J/cm2 @ 532nm, 20ns, 20Hz

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Used to Separate Nd:YAG Harmonic Wavelengths
  • Beamsplitter Coating Features >95% Transmission
  • λ/10 Fused Silica Substrate

TECHSPEC® Nd:YAG Harmonic Separators are used to separate the common harmonic wavelengths of an Nd:YAG laser. A beamsplitter coating on the first surface reflects at least one wavelength and transmits another. The second surface of the beamsplitter features an anti-reflective coating to minimize the loss due to reflection. TECHSPEC Nd:YAG Harmonic Separators are available in 45° and 0° angle of incidence options. These harmonic separators are available in multiple wavelength configurations for optimal flexibility in system design.

Note: The Damage Threshold values we publish for this family of products were all tested independently from one another. When using these products with more than 1 incident beam, the resulting Damage Threshold of the system will be negatively impacted.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin