eo_logo
 
Product added to cart

25.4mm Dia., 3mm Thick, 3° Wedge, ISP Optics Calcium Fluoride (CaF2) Wedged Window | CF-WW3-25-3

See More by ISP Optics

Calcium Fluoride (CaF2) Wedged Windows

×
Stock #19-719 15 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,338
Volume Pricing
Qty 1+ ₹18,338 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Model Number:
CF-WW3-25-3

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
21.59
Diameter (mm):
25.40 +0.00/-0.13
Thickness (mm):
3.00 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
158.30
Poisson's Ratio:
0.26
Young's Modulus (GPa):
75.8

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
1.495
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
2λ @ 633nm
Surface Quality:
60-40
Wavelength Range (nm):
200 - 7000
Wedge Angle (°):
3° ±0.25

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
18.85
Density (g/cm3):
3.18

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

ISP Optics Calcium Fluoride (CaF2) Wedged Windows feature a 30 arcmin wedge to eliminate fringe patterns from etalon effects and to prevent cavity feedback. Calcium fluoride’s combination of low absorption and high damage threshold make these windows a popular choice for free-space lasers. Its low refractive index allows it to be used without an anti-reflective coating. ISP Optics Calcium Fluoride (CaF2) Wedged Windows feature low water solubility and offer superior hardness compared to other fluoride-based substrates, making them suitable for laser applications in harsh environments. Calcium Fluoride (CaF2) Wedged Windows provide laser output protection from environmental effects and are ideal for beam sampling applications.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin