eo_logo
 
Product added to cart

25.4mm Dia. 266, 355, 532, 1064nm 45°, Low Cost Laser Line Mirror

Low Cost Nd:YAG Multi-Line Mirrors

Low Cost Nd:YAG Multi-Line Mirrors

×
Stock #11-613 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹10,875
Qty 1-10
₹10,875
Qty 11+
₹9,570
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
20-10
Type:
Laser Mirror
Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Commercial Polish
Reflection at DWL (%):
98
Coating Specification:
Rabs >98% @ 266, 355, 532nm, Rabs >97% @ 1064nm
Surface Flatness (P-V):
λ/8
Coating Type:
Dielectric
Coating:
Laser Mirror (266, 355, 532, 1064nm)
Design Wavelength DWL (nm):
266, 355, 532, 1064
Diameter (mm):
25.40 +0.0/-0.1
Thickness (mm):
5.00 ±0.25
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Low Cost Nd:YAG Multi-Line Mirrors are cost-effective mirrors with excellent reflectivity at multiple Nd:YAG harmonic wavelengths. These mirrors feature fused silica substrates with >97% reflectivity at 266, 355, 532, and 1064nm.Featuring a 20 - 10 surface quality and an angle of incidence of 45°, these low-cost mirrors have an excellent cost to performance ratio in multi-line Nd:Yag applications. Low Cost Nd:YAG Multi-Line Mirrors are an ideal replacement for metallic coated mirrors in laser optical systems that require higher reflectivity.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin