eo_logo
 
Product added to cart

25.4mm Dia., λ/2 at 400nm and λ/4 at 800nm, Dual Wavelength Waveplate

×
Stock #23-834 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹33,060
Qty 1-5
₹33,060
Qty 6+
₹30,015
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
18.0
Coating:
R<0.5% @ 400 & 800nm
Design Wavelength DWL (nm):
400, 800
Diameter (mm):
25.40 +0/-0.2
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystalline Quartz
Retardance:
λ/2 @ 400, λ/4 @ 800
Surface Quality:
20-10
Type:
Dual Wavelength Waveplate
Dimensional Tolerance (mm):
+0/-0.2
Transmitted Wavefront, P-V:
<λ/10 @ 632.8nm
Parallelism (arcsec):
<30
Retardance Tolerance:
λ/100 @ 20 °C
Mount Thickness (mm):
6 ±0.2
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
>5 J/cm2 @ 1064 nm; 10 ns; 10 Hz
Retardance Order:
Multiple order

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • λ/4 and λ/2 Retardance for Harmonic Separation
  • Designed for Nd:YAG, Yb:YAG, or Ti:Sapphire Lasers
  • Multiple Order Designs

Dual-Wavelength Quartz Waveplates are made with high-quality crystalline quartz substrates and offer λ/4 retardance at one wavelength and λ/2 retardance at a second wavelength. Featuring designed wavelengths for Nd:YAG (532 and 1064nm), Yb:YAG (515 and 1030nm), and Ti:Sapphire (400 and 800nm), these waveplates boast high laser damage threshold (LDT) and anti-reflective (AR) coatings for high powered laser applications. Dual-Wavelength Quartz Waveplates are mounted in a 25.4mm black anodized aluminum ring with an 18mm clear aperture. These waveplates are ideal for laser separation applications requiring increased conversion efficiency of dual-wavelength sources or Second-Harmonic Generation (SHG) lasers through management of polarization.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin