eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.4mm Dia. 1064nm, Nd:YAG Laser Line Beam Sampler

TECHSPEC® Nd:YAG Laser Line Beam Samplers

×
Stock #39-017 17 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,736
Volume Pricing
Qty 1-5 ₹11,736 each
Qty 6-25 ₹10,269 each
Qty 26-49 ₹9,169 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Sampler

Physical & Mechanical Properties

Clear Aperture (%):
90
Diameter (mm):
25.40 +0.00/-0.10
Parallelism (arcmin):
<3
Thickness (mm):
6.35 ±0.20

Optical Properties

Angle of Incidence (°):
0 ±5
Coating:
Laser V-Coat (1064nm)
Coating Specification:
Rabs <0.25% @ 1064nm
Design Wavelength DWL (nm):
1064
Index of Refraction (nd):
1.458
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • Uncoated First Surface Provides Fresnel Reflection
  • High Laser Damage Threshold Coating on One Surface
  • 10-5 Surface Quality

TECHSPEC® Nd:YAG Laser Line Beam Samplers are used to split a small portion of an incident laser beam through Fresnel reflection provided by the uncoated surface for beam monitoring purposes. These beam samplers feature high performance physical properties for minimum effects on the passed through beam, including 10-5 surface quality and λ/10 surface flatness. An anti-reflection coating with a high damage threshold applied on the second surface helps limit ghost reflections. TECHSPEC Nd:YAG Laser Line Beam Samplers are made of UV Fused Silica, providing excellent transmission from the UV to the IR and a low coefficient of thermal expansion. Beam samplers with anti-reflection laser line coatings for 266nm, 355nm, 532nm, and 1064nm wavelengths are available.

Note: TECHSPEC Nd:YAG Laser Line Beam Samplers can be used with Laser Measurement products to monitor beam properties, such as beam power and beam profile, in real time.

Technical Information

Laser Line Beam Sampler
Laser Line Beam Sampler

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin