eo_logo
 
Product added to cart

25.4mm Dia. 20°, 780nm Highly-Dispersive Ultrafast Mirror

See More by UltraFast Innovations (UFI)

UltraFast Innovations (UFI) 800nm Highly-Dispersive Ultrafast Mirrors

UltraFast Innovations (UFI) 800nm Highly-Dispersive Ultrafast Mirrors UltraFast Innovations (UFI) 800nm Highly-Dispersive Ultrafast Mirrors
×
Stock #17-067 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹65,250
Qty 1-9
₹65,250
Qty 10+
₹57,681
Volume Pricing
Request Quote
Get Product Downloads
Type:
Laser Mirror
Wedge (arcmin):
10 ±5
Clear Aperture (%):
80
Back Surface:
Commercial Polish
Reflection at DWL (%):
>99.8% (typical, p-polarization)
Coating Specification:
Ravg >99.8%, GDD = -300 fs2 @ 720 - 840nm (p-polarization)
Rabs >99.8% @ 780nm (typical, p-polarization)
GDD Specification:
-300fs2 @ 740 - 840nm
Wavelength Range (nm):
720 - 840
Irregularity (P-V) @ 632.8nm:
λ/10
Coating Type:
Dielectric
Coating:
Ultrafast (740-840nm)
Design Wavelength DWL (nm):
780
Diameter (mm):
25.40 +0.0/-0.5
Thickness (mm):
6.35 ±0.20
Angle of Incidence (°):
20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Reflection >99.8% (P-polarization) at 720 – 840nm or 780 – 830nm
  • Low Group Delay Dispersion at 5° or 20° AOIs 
  • Ideal for Pulse Compression of Ti:sapphire Ultrafast Lasers
  • Low GDD Mirrors Also Available

UltraFast Innovations (UFI) 780 and 800nm Highly-Dispersive Ultrafast Mirrors feature an optimized multilayer ultrafast chirped coating based on dispersive optical interference that provides a low group delay dispersion (GDD) and high reflectance. These ultrafast mirrors provide GDDs as low as -1300fs2 and greater than 99.8% reflectivity for p-polarization. The highly-dispersive design of these ultrafast mirrors offers control of third and higher order dispersions, and provides high beam stability at either 5° or 20° angle of incidence. UltraFast Innovations (UFI) 780 and 800nm Highly-Dispersive Ultrafast Mirrors are ideal for pulse compression and dispersion compensation of ultrafast pulses, such as Ti:sapphire lasers. Standard imperial sizes are available, featuring fused silica substrates.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin