eo_logo
 
Product added to cart

25.4 x 35.4mm, 4-6λ Mirror

4-6λ First Surface Mirrors

×
Stock #83-536 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,693
Qty 1-5
₹1,693
Qty 6+
₹1,304
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Dimensions (mm):
25.4 x 35.4 ±0.76
Bevel:
Protective as needed
Clear Aperture (%):
>90
Thickness (mm):
3.00
Length (mm):
35.40
Width (mm):
25.40

Optical Properties

Surface Flatness (P-V):
4 - 6λ
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
80-50
Coating Specification:
Ravg >85% @ 400 - 700nm
Coating:
Protected Aluminum (400-700nm)
Coating Type:
Metal
Angle of Incidence (°):
45.00
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Wide Variety of Shapes and Sizes Available
  • >85% Reflection of Visible Light
  • Contact Us for Custom Sizes

4 - 6λ First Surface Mirrors are an economical choice for a wide range of applications. First surface mirrors feature high reflectivity coating deposited on the front surface of the glass substrate. The mirrors are available in circular, square, and rectangular dimensions. Rectangular 4 - 6λ First Surface Mirrors are ideal for applications requiring the mirror to be mounted at 45° in order to produce a 90° bend in the light path. The mirrors have a protected aluminum coating, and they reflect greater than 85% of visible light.

Can’t find what you need? Get a quick custom quote.

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
1.5" Reverse Angle Mirror Mount Adjustable - Tip-Tilt #37-922 ₹5,905
Request Quote
  • 10 to 12 days
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 ₹8,655
Request Quote
  • 10 to 12 days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 ₹8,655
Request Quote
  • 10 to 12 days
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 ₹9,389
Request Quote
  • 10 to 12 days
    ×
3.0" Angle Mirror Mount Adjustable - Tip-Tilt #36-481 ₹17,971
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin