InfiniTube™ FM Systems are used to mount infinite-conjugate objectives to C-mount cameras, yielding magnifications not possible with ordinary video lenses, such as 50X magnification. The InfiniTube™ system can be configured in a variety of fashions. It can be utilized alone (InfiniTube™ #58-310 or #58-309) for applications where illumination is provided from another source such as a backlight or directional illumination. The InfiniTube™ FM Systems can also be configured for in-line illumination with attachments. The first in-line attachment (#58-313) has been designed for high performance with objectives having a magnification of 10X or below and is not suggested for use with higher magnification objectives. The second in-line attachment (#58-312) has been designed to work with increased efficiency when used with magnifications of 10X or higher, but can be utilized with all magnifications. All in-line attachments accept our Fiber Optic Light Guides with a 0.312" tip diameter.
Note: Standard system for 2/3" sensors still available.
System Includes | Stock No. |
InfiniTube In-Line Assembly Unit | #58-311 |
Hitachi KP-D20B Camera | #55-837 |
15.1" Diagonal LCD Monitor (US version only) | #56-522 |
Y-C Cable (6 ft.) | #39-255 |
Mitutoyo/Achrovid™ Objective Adapter | #58-316 |
MI-150 Fiber Optic Illuminator | #55-718 |
Fiber Optic Light Guide (48" L) | #39-367 |
Fiber Optic Adapter | #38-944 |
Standard Boom Stand | #54-120 |
Rack & Pinion Mounting Plate | #54-123 |
C-Clamp with ¼-20 Mounting Hole | #57-788 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
INFINITUBE FM Olympus UIS/UIS-2 Objective Adapter (RMS) | #58-314 | ₹8,961 Request Quote |
|
||
INFINITUBE FM Nikon CFI60 Objective Adapter (M25) | #58-315 | ₹8,961 Request Quote |
|
||
INFINITUBE FM Mitutoyo/Achrovid Objective Adapter (M26) | #58-316 | ₹8,961 Request Quote |
|
||
INFINITUBE FM Mitutoyo/Achrovid 2X (only) Obj Adapter (M26) | #58-949 | ₹8,961 Request Quote |
|
||
Collector I - LM Turns #58-312 into #58-313 | #59-471 | ₹11,745 Request Quote |
|
||
Collector II - HM Turns #58-313 into #58-312 | #59-472 | ₹11,745 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act