eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm Square Polarizer Adapter, 50.0mm Outer Diameter

25.0mm Square Polarizer Adapter, 50.0mm Outer Diameter

×
Stock #12-837 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,732
Qty 1+
₹2,732
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type of Optics:
Square
Dimensions of Compatible Optics (mm):
25.0 Sq.
Compatible Polarizer Holder:

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.0
Min. Thickness of Compatible Optics (mm):
0.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Integrate Polarizers into C, S, or T-Mount System
  • Provide Polarizer Rotation Up to 90° within Holder
  • Designed to Hold 12.5, 20, 25, or 50mm Diameter Polarizers
  • Adapters Available for Mounting 12.5 and 25mm Square Polarizers

TECHSPEC® C, S, and T-Mount Polarizer Holders are used to easily integrate polarizers or retarders into C, S, or T-Mount optical systems. The holders are designed to allow the polarizer to rotate 90° while the main body of the holder remains in place. Smooth rotation provided by the attached lever allows for the user to easily control the orientation of the polarization axis within the system. TECHSPEC C, S, and T-Mount Polarizer Holders can hold 12.5, 20, 25, or 50mm diameter polarizers between 1.5mm and 9.0mm thick. Use adapters #12-836 or #12-837 for mounting 12.5mm square or 25mm square polarizers, respectively. These holders are ideal for quickly and effectively adding polarization to C, S, or T-Mount systems.

Note: The female portion of the holder must be removed when installing 12.5, 25, or 50mm polarizers using an Allen Wrench. For #90-621, the retaining ring must be removed using a spanner wrench to mount a 20mm polarizer.

Accessories

Title CompareStock Number  Price Buy
1.5mm Hex Key Size, Metric Allen Wrench #55-452 ₹477   Request Quote
  • Contact Us
    ×
Spanner Wrench #11-130 ₹5,310 Qty 6+ ₹4,860   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin