eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm Dia x 75.0mm FL 405nm V-Coat, Cylinder Lens

Laser Line PCX Cylinder Lens

×
Stock #33-221 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,476
Qty 1+
₹3,476
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Cylinder Lens, Plano-Convex

Physical & Mechanical Properties

Diameter (mm):
25.00
Center Thickness CT (mm):
3.06
Center Thickness Tolerance (mm):
±0.1
Dimensional Tolerance (mm):
+0.0/-0.2
Edge Thickness ET (mm):
1.00

Optical Properties

Effective Focal Length EFL (mm):
75.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
3.00
Numerical Aperture NA:
0.17
Coating:
Laser V-Coat (405nm)
Wavelength Range (nm):
375 - 435
Back Focal Length BFL (mm):
72.89
Coating Specification:
Rabs <0.25% @ 405nm
Ravg <1.5% @ 375 - 435nm
Design Wavelength DWL (nm):
405
Focal Length Tolerance (%):
±3
Radius R1 (mm):
38.89
Surface Quality:
60-40
Wavelength Range (μm):
0.375 - 0.435

Additional Info

Note:
Coating: 405nm V-Coat

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Round Sizes For Easy Integration
  • Focus Light in Only One Direction
  • Coated for Maximum Transmission at Common Laser Wavelengths

TECHSPEC® Laser Line PCX Cylinder Lenses are designed for applications that require laser light to be focused in only one direction. These cylindrical lenses can be used for focusing light into a slit or line scan detector, and feature round sizes to facilitate system integration. Additionally, TECHSPEC Laser Line PCX Cylinder Lenses can be used in pairs to collimate and circularize diode laser output. Multiple anti-reflection coating options are offered for common laser wavelengths, and provide less than 0.25% reflection at the laser output wavelength.

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin