eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm Dia. x -250 FL, 1064nm V-Coat, UV Plano-Concave Lens

×
Stock #21-042 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹12,963
Qty 1-5
₹12,963
Qty 6+
₹10,375
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Plano-Concave Lens
Note:
Max. Flat Annulus is 0.3mm

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.025
Center Thickness CT (mm):
2.50
Center Thickness Tolerance (mm):
±0.10
Centering (arcmin):
<1
Clear Aperture CA (mm):
24
Edge Thickness ET (mm):
3.15

Optical Properties

Effective Focal Length EFL (mm):
-250.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
f/#:
10.00
Numerical Aperture NA:
0.05
Coating:
1064nm V-Coat
Back Focal Length BFL (mm):
-251.71
Coating Specification:
Rabs <0.25% @ 1064nm
Design Wavelength DWL (nm):
1064
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Radius R1 (mm):
-114.61
Surface Quality:
40-20
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1064nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Negative Focal Lengths for Beam Expansion or Light Projection Applications
  • Research-Grade Synthetic Fused Silica Substrate
  • <0.25% Reflection at 1064nm for Nd:YAG and Fiber Laser Applications
  • Uncoated and BBAR Coating Options Available

TECHSPEC® 1064nm Laser Line Coated UV Fused Silica Plano-Concave (PCV) Lenses are high performance lenses that feature a low coefficient of thermal expansion. Manufactured using research-grade synthetic fused silica, these lenses provide excellent transmission and chemical purity. TECHSPEC® 1064nm Laser Line Coated UV Fused Silica Plano-Concave (PCV) Lenses are designed for maximum throughput at 1064nm, making them ideal for applications utilizing Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.

Related Products

Frequently Purchased Together

Compatible Mounts

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin