eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm Dia. 45° Fiber Laser Mirror

TECHSPEC® Fiber Laser Mirrors

×
Stock #34-280 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,052
Qty 1-5
₹17,052
Qty 6+
₹14,964
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Ground
Diameter (mm):
25.00 +0.0/-0.2
Thickness (mm):
6.00 ±0.2

Optical Properties

Surface Quality:
10-5
Reflection at DWL (%):
99.2
Coating Specification:
Rabs >99.2% @ 1030 - 1090nm
Wavelength Range (nm):
1030 - 1090
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Dielectric Mirror (1030-1090nm)
Design Wavelength DWL (nm):
1064
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
20 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed for Common Fiber Lasers
  • >99.2% Reflectivity From 1030nm to 1090nm
  • High Damage Thresholds

TECHSPEC® Fiber Laser Mirrors offer high reflectance and superior surface quality and accuracy needed for demanding fiber laser applications. Featuring a high damage threshold, these high power mirrors are ideal for beam steering. TECHSPEC® Fiber Laser Mirrors are designed to reflect most common fiber laser wavelengths from 1030nm to 1090nm.

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin