eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25.0mm Dia. 193nm 45°, Excimer Laser Line Mirror

TECHSPEC Excimer Laser Line Mirrors

×
Stock #47-983 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹25,301
Volume Pricing
Qty 1-5 ₹25,301 each
Qty 6+ ₹22,187 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror
Note:
Extended exposure to moisture can affect performance, please contact us for more specific handling instructions.

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Ground
Diameter (mm):
25.00 +0.0/-0.2
Thickness (mm):
6.00 ±0.2

Optical Properties

Surface Quality:
10-5
Reflection at DWL (%):
97
Coating Specification:
Rabs >97% @ 193nm
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Dielectric Mirror (193nm)
Design Wavelength DWL (nm):
193
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1.5 J/cm2 @ 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • High Damage Threshold of up to 1.5 J/cm2
  • Low Loss Dielectric Coatings
  • Designed for 193nm and 248nm Lasers

TECHSPEC® Excimer Laser Line Mirrors have been optimized for use with high power excimer lasers. The mirrors are ideal for the most demanding UV applications. A precision UV grade fused silica substrate provides excellent thermal stability and low wavefront distortion. TECHSPEC® Excimer Laser Line Mirrors are offered in 12.5, 25, and 50mm diameters, with thicknesses of 6 or 10mm. These mirrors are available with DWL of 193nm or 248nm. All mirrors are designed for a 45° angle of incidence and feature very low polarization dependence. Contact us for custom 0° angle of incidence versions. 

Our line of TECHSPEC® laser line mirrors are specially designed for even the most demanding laser applications. Combining laser-quality substrates of up to 10-5 surface quality, with a dense reflective coating, and a damage threshold specific to the laser type and wavelength, these mirrors are ideal for a wide range of applications requiring precision reflectivity and incredible durability. All TECHSPEC® laser line mirrors are designed to minimize scatter loss and to be easily mounted into any optical system.

Laser Optics

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin