Temperature Sensitive Liquid Crystal Sheets are a durable solution for thermal mapping. Three to five micron-sized crystals dispersed within a polymer matrix exhibit total color spectrum response with temperature change. These Liquid Crystal (LC) sheets will retain their fast response and color characteristics for many months. Temperature Sensitive Liquid Crystal Sheets are durable and will not rupture unless subjected to abnormal pressure. The 12" x 12" sheets can easily be cut to size using scissors. These sheets are excellent for a broad range of testing applications, such as visual testing and evaluation. Only minimal experimentation is required to conduct tests and be able to interpret the results.
The Liquid Crystal Sheet Assortment Set (#61-161) includes six 6" x 12" x 0.007" LC sheets, one in each of the temperature ranges listed below. This sampler package is ideal for situations where the temperatures reached are not precisely known or fluctuate over broad ranges.
Specifications for Sheets Included with #61-161 | |||||
Sheet Label | Red Start °C | Green Start (°C) | Blue Start (°C) | Clearing Point, Blue to Black (°C) | Bandwidth (Blue Start minus Red Start) (°C) |
R20C5W | 20 | 21 | 25 | 41 | 5 |
R25C5W | 25 | 26 | 30 | 44 | 5 |
R30C5W | 30 | 31 | 35 | 46 | 5 |
R35C1W | 35 | 35.2 | 36 | 49 | 1 |
R35C5W | 35 | 36 | 40 | 49 | 5 |
R40C5W | 40 | 41 | 45 | 52 | 5 |
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act