eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25/25.4mm Diameter Rotation Kinematic Mount, 3-Screws

25/25.4mm Diameter Rotation Kinematic Mount, 3-Screws, #36-636

×
Stock #36-636 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,396 ₹15,660
Qty 1-4
₹9,396 ₹15,660
Qty 5+
₹8,456 ₹14,094
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Rotary & Tip-Tilt
Type of Optics:
Circular
Size of Compatible Optics (mm):
25.0 - 25.4
Number of Adjustment Screws:
3
Clear Aperture CA (mm):
22.0
Travel (mm):
9.0
Coarse Rotation (°):
360
Construction:
Aluminum plates, stainless steel screws, and brass thread bushings
Angle Tolerance (°):
0.4 per 0.25mm turn
Fine Tilt Angle (°):
±5
Fine Tip Angle (°):
±5
Sensitivity per 1° Knob Rotation (arcsec):
4
Thermal Stability (μrad):
<5
Adjustment Screw Pitch (mm):
0.25
Thread Type:
1.035 x 40 TPI (SM1)
Compatible Post:
M4 x 0.7, 8-32
Min. Thickness of Compatible Optics (mm):
1.8
Pointing Stability (μrad):
1.3

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • 360° Continuous Optic Rotation
  • 25.4mm Centerline Height
  • 5° Graduations

TECHSPEC® Rotation Kinematic Mounts provide precision control when positioning an optical element. These mounts utilize 100 TPI adjustment screws to offer precise motion control with a tip/tilt range of ±5 arcmin. Continuous 360° optic rotation is achieved through a custom designed optic cell and Teflon ring subassembly. TECHSPEC® Rotation Kinematic Mounts employ retainer ring mounting for evenly distributed pressure on the optics circumference. Available for 25.4mm and 12.7mm diameter optics, these components provide a convenient method for cylinder lens or polarizer optic mounting.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin