eo_logo
 
Product added to cart

24V CCS Digital Power Supply, 46 Watt

See More by CCS

Digital Version

×
Stock #35-335 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹79,968
Qty 1+
₹79,968
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
197 W x 120 H x 83 D
Weight (kg):
1.2
Intensity Control Option:
256 steps
Power Consumption (W):
70
Number of Channels:
4
Type of Illumination:
Power Supply
Note:
Compatible to all CCS LED Lights
Strobe Lighting Time Range:
40μs - 40ms (10 steps)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin