eo_logo
 
Product added to cart

24V CCS Digital Power Supply, 28 Watt

See More by CCS

Digital Version

×
Stock #35-334 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹46,099
Qty 1+
₹46,099
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
84 W x 120 H x 83 D
Weight (kg):
0.6
Intensity Control Option:
256 steps
Power Consumption (W):
78
Number of Channels:
3
Type of Illumination:
Power Supply
Note:
Compatible to all High Angle, Low Angle and Diffuse Ring Lights, as well as up to 100 x 100mm Backlights and R75 Dome Lights.
Strobe Lighting Time Range:
40μs - 40ms (10 steps)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin