eo_logo
 
Product added to cart

24mm FL Wide Angle Large Format F-Mount Lenses

Wide Angle Large Format F-Mount Lenses

Wide Angle Large Format F-Mount Lenses

×
Stock #14-262 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,04,400
Volume Pricing
Qty 1+ ₹1,04,400 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
Wide Angle Large Format F-Mount Lenses
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
95.00
Maximum Diameter (mm):
83
Outer Diameter (mm):
83
Weight (g):
565

Optical Properties

Horizontal Field of View, 35mm Sensor:
84.1°
Horizontal Field of View, APS-C Sensor:
61.8°
Maximum Image Circle (mm):
43.30
Focal Length FL (mm):
24.00
Working Distance (mm):
110 - ∞
Aperture (f/#):
f/1.4 - f/22
Distortion (%):
<4
Maximum Distortion (%):
<4
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
35mm (43.3mm Image Circle)

Threading & Mounting

Filter Thread:
M77 x 0.75
Mount:
F-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Up to 43.3mm Diagonal (35mm Full Frame) Large Format Sensor
  • Wide Angles and Large Fields of View
  • Lockable Manual Focus and Iris
  • 8mm to 24mm Focal Length

Wide Angle Large Format F-Mount Lenses are designed with ultra large fields of view for mid and large format sensors and are ideal for applications requiring short focal lengths. The 8mm focal length lens is designed for creating a fisheye image on APS-C (27.9mm diagonal) sensors, enabling large objects to be in focus throughout the field of view with limited refocusing. Both the 14mm and 24mm focal length lenses are designed for 35mm (43.3mm diagonal) large format sensors. The 14mm lens is versatile with superb image quality even at its full f/2.8 aperture, while the 24mm lens features a fast f/1.4 aperture. Wide Angle Large Format F-Mount Lenses have multi-layer AR coatings to minimize flare and ghosting to ensure excellent image quality and contrast. Each lens features a lockable manual focus and iris.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin