eo_logo
 
Product added to cart

Richardson Gratings™ 2400 Grooves, 12.7 x 12.7mm, 150-800nm, Plane Holographic Reflection Grating

See More by Richardson Gratings™
Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings

Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings

Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings
×
Stock #15-757 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹15,033
Price inclusive of all taxes
Volume Pricing
Qty 1-9 ₹15,033 each
Qty 10-24 ₹13,530 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Reflective Diffraction Grating
Master Reference:
410H

Physical & Mechanical Properties

Dimensions (mm):
12.7 x 12.7 ±0.1
Clear Aperture (%):
>90
Construction:
Holographic Grating
Length (mm):
12.70
Thickness (mm):
6.00 ±0.5
Width (mm):
12.70
Centering of Ruled Area on Substrate (mm):
±1
Alignment of Grooves to Edge (°):
±0.15
Groove Spacing Tolerance (%):
<0.05

Optical Properties

Groove Density (grooves/mm):
2400
Wavelength Range (nm):
150 - 800
Blaze Wavelength (nm):
250
Coating:
Aluminium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Reflected Wavefront, RMS:
λ/4
Polarization:
S, P and Average
Spectral Order (m):
1

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • High Diffraction Efficiency
  • Reduced Stray Light and More Accurate Periodicity than Ruled Gratings
  • Wavelength Options from UV to NIR Regions Available
  • Custom Sizes Available

Richardson Gratings™ High Precision Reflective Holographic Diffraction Gratings display reduced light scattering compared with ruled gratings, making them ideal for stray light sensitive applications such as Raman spectroscopy. The gratings are recorded in a photoresist by exposure to an intense laser interference pattern and then chemically developed to reveal a fringe pattern with a sinusoidal cross section. Gratings for use from the UV to NIR spectral regions are available.

Note: The surface of these gratings is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;