eo_logo
 
Product added to cart

23" x 47", English Lab Table

×
Stock #54-256 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,32,397
Volume Pricing
Qty 1+ ₹1,32,397 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Thickness (mm):
50.00
Length (inches):
47.0
Width (inches):
23.0
Construction:
Stainless Steel (400 Series) Top and Bottom Plates, Plated Steel Honeycomb Core, High Pressure Laminate Core Sidewalls
Core Cell Area (cm2):
≤3
Flatness (mm):
0.13
Weight (lbs):
74.0

Threading & Mounting

Mounting Threads:
(945) ¼-20 Tapped on 1" Centerlines, on 1.5" Corners

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Stainless Steel
  • Economically Priced
  • Lightweight Design

TMC™ CleanTop® Optical Honeycomb Breadboards are ultra-light (9 lbs/ft2, 44kg/m2) breadboards that employ countersunk, tapped holes in a thin top-skin of stainless steel. Top and bottom plates have a matte finish to lower reflectance and are ferromagnetic for mounting with magnetic bases. The tapped mounting holes allow for mounting with our English or Metric posts and post holders, as well as most commonly used optical mounts. TMC™ CleanTop® Optical Honeycomb Breadboards feature holes that are on 1" (25mm) centers with 1.5" (37.5mm) corners. Individually sealed holes allow for easy cleaning of spills

Note: Due to size and weight, shipping method and charges will differ from standard catalog charges; please contact our Sales Department for detailed information. Also note that these items will not be shipped overnight.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin