eo_logo
 
Product added to cart

23" Dual Branch Semi-Rigid Light Guide

×
Stock #54-212 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹36,714
Qty 1+
₹36,714
Volume Pricing
Request Quote
Get Product Downloads
Acceptance Angle (°):
68.00
Minimum Bend Radius (mm):
101.6
Fiber Bundle Diameter (inches):
0.265
Length (inches):
23.00
Numerical Aperture NA:
0.55
Operating Temperature (°C):
-40 to +107
Fiber Diameter (μm):
50.00
Type:
Dual Branch
Length Tolerance (inches):
±0.5
Packing Fraction (%):
82.00
Index of Refraction nd - Core:
1.581
Index of Refraction nd - Cladding:
1.487
Transmission Loss:
6% per foot at 600nm
Type of Illumination:
Fiber Optic Light Guide
Compatible Light Guide Adapter:
SX: #38-947
Geometry:
Spot Light

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Product Description

Light Guide Adapters are required to mate the low profile Fiber Optic Line Lights with fiber optic illuminators.

Product Family Description

  • Stay-Put Stainless Steel Gooseneck
  • Single and Dual Branch Options

Two separate illuminator specific series are available—they are not interchangeable. Please note that longer lengths tend not to be self-supporting. We recommend comparison with the Hybrid series to meet your length needs. Light guide adapters needed to mate with fiber optic illuminators.

The correct adapter will depend on the tip diameter of the light guide. For most illuminator models, use #38-946 with single branch light guides and #38-947 with dual branch light guides.

Technical Information

 
Type Fiber Bundle Dia. Ø Length Dimensions Semi-Rigid Light Guide Stock No.
A B
Single Branch 0.186" 18" 0.562" 0.500" #54-209
Single Branch 0.186" 23" 0.562" 0.500" #54-210
Dual Branch 0.281" 18" 0.625" 0.500" #54-211
Dual Branch 0.281" 23" 0.625" 0.500" #54-212
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin