eo_logo
 
Product added to cart

SCHOTT RG-1000, 22mm CA, C-Mount Longpass Glass Color Filter

22mm CA C-Mount Longpass Glass Color Filter

22mm CA C-Mount Longpass Glass Color Filter

×
Stock #13-039 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,551
Volume Pricing
Qty 1-9 ₹7,551 each
Qty 10-25 ₹6,695 each
Qty 26+ ₹6,306 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter
Filter Included:

Physical & Mechanical Properties

Diameter (mm):
25.40 ±0.38
Clear Aperture CA (mm):
22.0
Substrate Thickness (mm):
3.00 ±0.2
Total Length (mm):
20.3

Optical Properties

Cut-Off Position λc (nm):
1000±6
Cut-On Wavelength (nm):
1,000.00
Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Colored Glass
Coating:
Uncoated
Color:
Black
Passband Limit 1 λp1 (nm):
1300.00
Spectral Transmittance tip (%):
90.00
Stopband Limit λs(nm):
730.00
Surface Quality:
80-50
Wavelength:
IR
Reflection Factor Pd:
0.91

Threading & Mounting

Thread Type:
C-Mount
Mount Diameter (mm):
30.0
Mount Included:

Material Properties

Density (g/cm3):
2.73
Transformation Temperature (°C):
476.00

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Pre-Mounted in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • SCHOTT or Hoya Color Glass Filters Available
  • Also Available Unmounted

C-Mount Longpass Glass Color Filters are pre-mounted in C-Mount housings to simplify their integration into optical systems. Each housing is engraved with the stock number as well as the Schott or HOYA filter number for easy identification. C-Mount Longpass Glass Color Filters for the ultraviolet, visible, and infrared spectra are available. Please contact us if your application requires a pre-mounted longpass filter with one of our standard Longpass Glass Color Filters.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin