eo_logo
 
Product added to cart

20X Magnifier Loupe with White LED light

20X Magnifier Loupe with White LED light

20X Magnifier Loupe with White LED light

×
Stock #29-123 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,208
Volume Pricing
Qty 1+ ₹4,208 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Dimensions (mm):
50 x 31 x 25
Weight (g):
226.8

Optical Properties

Magnification:
20X

Hardware & Interface Connectivity

Power Supply:
LR927 Battery

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Magnifications from 2.25X to 30X
  • Built-in High Intensity LED Lights
  • Ideal for Close Inspection

LED Handheld Magnifiers provide fixed magnifications from 2.25X to 30X in either a handheld magnifier, wide view magnifier, or eye loupe format. The 5X magnifier, 10X magnifier, and 20X eye loupe all feature white LED ring lights surrounding the main lens for even light distribution and clear viewing. In addition to the white LED ring light, the wide view magnifier features an additional 365nm UV LED ring light for illuminating objects that fluoresce. LED Handheld Magnifiers are battery powered, lightweight, and ergonomically designed for ease of use. These magnifiers and loupes are ideal for a wide range of applications such as industrial defect inspection, forensic science, and quality assurance.  

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin