eo_logo
 
Product added to cart

Coherent® Diamond Series CO2 Laser 1165227 | 20W

See More by Coherent®

Coherent® Diamond C-Series CO2 Laser

×
Stock #37-077 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,07,110
Qty 1+
₹3,07,110
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Operating Temperature (°C):
5 to 40
Polarization:
>100:1
Power Stability (%):
±8
Dimensions (mm):
357 x 92.5 x 154.5
Wavelength (nm):
10,600.00
Weight (lbs):
14.5
Mode Quality, M2:
<1.2
Power Supply:
Power Supply Required and Sold Separately:
USA: #17-206
Europe: #17-206
Japan: #17-206
Korea: #
China: #17-206
Storage Temperature (°C):
-10 to +60 Non-Condensing
Cooling Method:
Air
Output Power (W):
20
Note:
Max. Case Temperature: 60°C
Beam Diameter Tolerance (mm):
±0.2
Beam Diameter (mm):
1.8
Output Type:
Free Space
Beam Divergence (mrad):
7.5 ±0.5
Laser Class - CDRH:
IV
Color:
Infrared
Model Number:
1165227
Bandwidth (nm):
10,550 - 10,630
Operating Duty Cycle:
0 to 100% DC
Frequency (kHz):
0 to 100

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Superior Beam Quality and Power Stability for Improved Process Quality
  • Fully Sealed Integrated Package with Built-in RF Power Supply
  • Wide Power Range with CW or Pulse Width Modulation Control

Coherent® Diamond C-Series CO2 Lasers offer reliability with more than 50k operating hours, along with superior beam quality and stability. These lasers are ideal for a wide range of applications from marking and engraving to material processing. Coherent® Diamond C-Series CO2 Lasers offer a compact option with an integrated RF power supply. Maximum output power ranges from 20 to 40 watts, and can be controlled through pulse width modulation (PWM).

Note: Power supply (#17-206) and Controller (#37-079) are required for operation.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin