eo_logo
 
Product added to cart

20mW, Harsh Environment Green Diode

×
Stock #64-824 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹81,000
Volume Pricing
Qty 1+ ₹81,000 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Laser Class - IEC:
3B
Mean Time To Failures MTTF @ 25° (hours):
>10,000
Type of Laser:
Diode
Laser Class - CDRH:
IIIb

Physical & Mechanical Properties

Dimensions (mm):
20 Dia. x 136 L
Weight (g):
87.00
Housing Length (mm):
136.00
Housing Diameter (mm):
20.00

Optical Properties

Wavelength (nm):
532.00
Beam Diameter (mm):
5.00
Beam Divergence (mrad):
<1
Color:
Green
Focus Range (mm):
200mm to Collimation

Electrical

Output Power (mW):
20
Power Stability (%):
±5%

Hardware & Interface Connectivity

Output Type:
Free Space
Connector:
4 Pins, M12
Input Voltage (V):
5 - 30 DC

Environmental & Durability Factors

Operating Temperature (°C):
0 to +35
Storage Temperature (°C):
-10 to +80

Regulatory Compliance

Certificate of Conformance:

Product Details

  • IP67 Rated Environmentally Sealed with Simple Thread Mount
  • Electrically Isolated Housing
  • Focusable with Gaussian and Uniform Line Options
  • 5-30V DC Operation with Reverse Polarity Protection

Z-Laser Green Focusable Diode Modules are a high end, versatile green laser allowing wide voltage operation range with protection against surges, spikes and over voltage. This laser is available with Gaussian or Uniform line optics and is also available with simple spot output. Focusing can be achieved via the external focus mechanism, which does not interfere with the beam output. Z-Laser Green Focusable Diode Modules’ electrical connections are made via an M12 connection with mounting available via an M18 threading. Application areas for these modules include machine vision, various materials processing, medical science and the automotive industry. 
Mounting Accessories and Power Supply also available. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin