eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm VIS-NIR Coated, UV Fused Silica Right Angle Prism

×
Stock #27-433 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹12,600
Volume Pricing
Qty 1-5 ₹12,600 each
Qty 6-25 ₹10,080 each
Qty 26-49 ₹9,450 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Prism
Note:
Coating on Entrance/Exit Faces

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective as needed
Clear Aperture (%):
90
Length of Hypotenuse (mm):
28.30
Length of Legs (mm):
20.00

Optical Properties

Angle Tolerance (arcsec):
±15
Coating:
VIS-NIR (400-1000nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
40-20
Image Orientation:
Left-Handed
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Ray Deviation (°):
90
Wavelength Range (nm):
400 - 1000
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

• BBAR Coatings from the UV to the NIR
• Ideal for Low Power Laser Sources
• Sizes Ranging from 5 – 25mm

TECHSPEC® BBAR Coated UV Fused Silica Right Angle Prisms bend an image path or redirect light at 90°. Featuring a broadband antireflection (BBAR) coating on both the entrance and exit surfaces, these prisms provide improved transmission efficiency compared to uncoated UV fused silica right angle prisms. Manufactured from UV fused silica, these prisms feature low thermal expansion and excellent transmission through the UV, visible, and NIR spectra. TECHSPEC® BBAR Coated UV Fused Silica Right Angle Prisms are ideal for use in a wide range of scientific and industrial applications including medical devices, semiconductor inspection, and laser-based instrumentation.

Coating Curves

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin