eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm, Uncoated, Rhomboid Prism

×
Stock #47-214 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,100
Volume Pricing
Qty 1-5 ₹17,100 each
Qty 6-25 ₹13,680 each
Qty 26-49 ₹12,870 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Rhomboid Prism

Physical & Mechanical Properties

Length (mm):
20.00
Dimensional Tolerance (mm):
±0.1

Optical Properties

Angle Tolerance (arcsec):
±5
Beam Deviation (arcsec):
±30
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Image Orientation:
Beam Deviation
Ray Deviation (°):
0
Wavelength Range (nm):
350 - 2200
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Lateral Displacement of Beam 
  • Displaces Optical Axis Without Inverting Image
  • Input and Output Beams Parallel to ±30 Arcseconds
  • Beam Displacing Dove Prisms Also Available

TECHSPEC® Rhomboid prisms are commonly used to displace a laser beam without changing its direction. In imaging applications, rhomboid prisms will displace the optical axis without inverting the image. The lateral displacement is equal to the length of the prism (specified by dimension D). TECHSPEC® Rhomboid Prisms feature high tolerance angles that keep the output beam parallel to the input beam to within 30 arcseconds. They are ideal for demanding displacement applications. 

Technical Information

Rhomboid Prism Ray Path
Rhomboid Prism Ray Path
Rhomboid Prism Tunnel Diagram
Rhomboid Prism Tunnel Diagram
 
Stock No. A B C D
#47-625 5mm 5mm 3.5mm 7.1mm
#47-806
#47-213 10mm 10mm 7.1mm 14.1mm
#47-807
#49-418 12.5mm 12.5mm 8.8mm 17.5mm
#49-421
#49-419 15mm 15mm 10.5mm 21.2mm
#49-422
#47-214 20mm 20mm 14.2mm 28.3mm
#47-808
#47-626 25mm 25mm 17.7mm 35.4mm
#47-809
#49-420 50mm 50mm 35.4mm 70.7mm
#49-423

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin