eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm Diameter, C-Mount Thick Optic Mount

×
Stock #54-626 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,961
Volume Pricing
Qty 1-4 ₹3,961 each
Qty 5-9 ₹3,521 each
Qty 10-25 ₹3,264 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Circular
Function:
Optic Mount (Fixed)

Physical & Mechanical Properties

Extension Length (mm):
14.0
Construction:
Black Anodized Aluminum (6061 T6)
Total Length (mm):
18.0
Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
18.00
Max. Thickness of Compatible Optics (mm):
11.0
Min. Thickness of Compatible Optics (mm):
3.5

Threading & Mounting

Diameter of Compatible Optics (mm):
20.0
Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any C, S, or T-Mount Components
  • Optic is Held in Place with Included Retaining Ring

TECHSPEC® C, S, and T-Mount Circular Optic Mounts are designed to mount a variety of circular optical components into C, S, or T-Mount compatible systems. An included threaded retainer ring, designed to accept a standard spanner wrench, securely holds the optical component. These circular optic mounts are compatible with a wide variety of Edmund Optics optomechanical components utilizing C, S, or T-Mount threads, such as extension tubes and kinematic mounts. TECHSPEC® C, S, and T-Mount Circular Optic Mounts are threaded for 1” x 32TPI, M12 x 0.5, or M42 x 0.75 mounting, with 30mm, 16mm, and 48mm outer diameters, respectively. These mounts are ideal for creating and personalization of a diverse range of optical systems. 

Note: #56-353, #56-354, #52-933, and #52-292 are all 3-part assemblies

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin