eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm 780nm, Laser Line Polarizing Cube Beamsplitter

TECHSPEC Laser Line Polarizing Cube Beamsplitters

×
Stock #47-782 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹24,186
Qty 1-5
₹24,186
Qty 6+
₹18,966
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Bevel:
Protective bevel as needed
Clear Aperture (%):
90.00
Construction:
Cube
Dimensions (mm):
20.0 x 20.0 x 20.0 ±0.1

Optical Properties

Beam Deviation (arcmin):
±3
Coating Specification:
Rabs <0.25% @ 780nm
Design Wavelength DWL (nm):
780
Extinction Ratio:
1000:1
P-Polarization Transmission (%):
>95
S-Polarization Reflection (%):
>99.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed for Common Diode, Gas, and Solid State Lasers
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • High Extinction Ratio

TECHSPEC® Laser Line Polarizing Cube Beamsplitters split randomly polarized beams into two orthogonal, linearly polarized components. S-polarized light is reflected at a 90° angle, while P-polarized light is transmitted. The beamsplitters consist of a pair of precision right angle prisms cemented together to minimize transmitted wavefront distortion, and to provide excellent parallelism between incoming and transmitted beams. TECHSPEC® Laser Line Polarizing Cube Beamsplitters are designed for many common laser wavelengths and have a high extinction ratio. These beamsplitters are designed for common diode, gas, and solid-state laser applications.  
 

Laser Optics

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Introduction to Polarization

Is polarization a new topic for you? Learn about key terminology, types, and more information to help you understand polarization at Edmund Optics.

View Now

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Laser-Cut Polymer Polarizer and Retarder Quote Tool

What are Beamsplitters?

Optical components that create two beams by splitting incident light are beamsplitters. Read more about the different types of beamsplitters at Edmund Optics.

View Now

Introduction to Beamsplitters

Beamsplitters do exactly what their name implies: split incident light beams.

View Now

Selecting the Right Beamsplitter

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Selecting the Right Beam Expander

Edmund Optics offers both fixed power and zoom beam expanders. Knowing which beam expander is right for your application can greatly improve system efficiency.

View Now

What is a plate or "mirror-type" beamsplitter?

What is a pellicle beamsplitter and when should I use it?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

What is the difference between using a cube beamsplitter and a plate (mirror-type) beamsplitter?

When you say a beamsplitter has __% transmission and __% reflection, is that across the entire spectrum?

Is there such a thing as a variable density beamsplitter?

What are some advantages of using one cube beamsplitter type compared to another?

What are some advantages of using one plate beamsplitter type compared to another?

What is the difference between polarizing and non-polarizing beamsplitters?

Beamsplitter

Cube Beamsplitter

Dichroic Beamsplitter

Pellicle Beamsplitter

Polymer Polarizers and Retarders

Polymer polarizers and retarders, consisting of sheets of polyvinyl alcohol and TAC cellulose triacetate, alter the polarization of light.

View Now

Polarizer Selection Guide

Edmund Optics' Polarizer Selection Guide refines your search for a specific type of polarizer.

View Now

Understanding Waveplates and Retarders

Waveplates (retarders) are different when used in polarized light than unpolarized light. Consider terminology, fabrication, or applications at Edmund Optics.

View Now

How Do 3D Movies Work? Polarization

Optical Engineer Katie Schwertz explains how 3D movies work because of polarization in a kid-friendly way.

View Now

Polarization Overview - Part 1: Polarization Basics

Polarizers are optical components designed to filter, modify, or analyze the various polarization states of light.

View Now

Polarization Overview - Part 2: Waveplates & Retarders (Advanced)

Waveplates and retarders are optical components designed to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam.

View Now

You offer many types of polarizers. What are some key benefits to help me decide which is best for my application?

Are the polarizers shipped with a protective film?

What is the difference between s- and p-polarization states?

What are the meanings for the different terms used for polarizers?

How can I tell what the polarization axis is for a linear polarizer?

When you list the average transmission of a polarizer, what is the difference between single, parallel, and crossed?

I have a linear polarizer glass filter and would like to create circularly polarized light. What type of optics do I need for this?

What is the maximum amount of light a polarizer can transmit?

Does the circular polarizer material have to face a particular direction?

What is the fast and slow axis of a retarder and how do they differ?

How can I find the fast and slow axes of a retarder?

What is the difference between multiple and zero-order retarders and when should I pick one over the other?

How can I determine if a retarder is quarter or half wave?

Can I adapt a retarder for use with a specific wavelength other than the design wavelength?

What is the benefit of polymer retarders?

Analyzer

Birefringence

Circular Polarizer

Polarization

Polarizer

Polarizing Efficiency

P-Polarization

Retardance

Retarder (Waveplate)

S-Polarization

Unpolarized

Wire Grid Polarizer

Do you have C-Mount components to make an in-line illumination assembly?

Axial Illumination

Successful Light Polarization Techniques

Are you looking for a solution to common imaging problems? Discover different polarization techniques to improve your image at Edmund Optics.

View Now

Polarization Directed Flat Lenses Product Review

Polarization Directed Flat Lenses, which are formed with polymerized liquid crystal thin-film, create a focal length that is dependent on polarization state.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

Does the polarization of light change after reflecting off a mirror?

Do diffusers affect the polarization of light?

Does light entering a multimode fiber undergo a polarization change during propagation through the fiber? If so, can the emerging light be linearly polarized by placing a polarizer at the fiber’s output end?

Why does the polarization of a laser matter?

The polarization state of a laser source is important for many different applications.

View Now

Extinction Ratio

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Do you have mounts for square or rectangular optics?

Optical Microscopy Application: Differential Interference Contrast

Differential interference contrast (DIC) is one of the polarization techniques that can be used in optical microscopy. Learn about this technique at Edmund Optics.

View Now

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Plate Beamsplitter

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin