eo_logo
 
Product added to cart

200μm Aperture Diameter, Copper Aperture

Copper Aperture

×
Stock #39-894 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,362
Volume Pricing
Qty 1-5 ₹8,362 each
Qty 6-10 ₹7,386 each
Qty 11+ ₹6,829 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Outer Diameter (mm):
9.5
Construction:
Copper
Fixed Aperture Diameter (μm):
200
Thickness (mm):
0.04 Nominal
Aperture Tolerance (%):
±5
Aperture Centration (µm):
±50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ceramic, Copper, Gold-Plated Copper, Molybdenum, or Tungsten Substrates
  • Withstand High Power Densities up to 130MW/cm2 (For Mo and W Substrates)
  • Ideal for Spatial Filtering and Laser Aperturing

High Power Apertures are available in an assortment of available substrates, making them a versatile option for a variety of laser applications. These products are ideal for spatial filtering and as a general aperture. The apertures have an outer diameter of 3/8" (9.5mm). High Power Apertures have one shiny side for high reflectivity while the other is blackened for absorption. The ceramic apertures are white on both sides. The aperture's thickness and the materials' high reflectivity enable them to withstand and quickly dissipate increased irradiation from high-energy lasers. Densities as high as 100MW/cm2 (130MW/cm2 for molybdenum and Tungsten substrates) have been used without damage to the apertures.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin