eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

200mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric

200mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric

200mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric

×
Stock #72-710 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,38,500
Qty 1+
₹2,38,500
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric
Type of Motor:
Stepper Motor

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Stage Size (mm):
80 x 80
Travel (mm):
200
Accuracy (μm):
5
Backlash (μm):
<1
Construction:
Stainless Steel
Height (mm):
30
Load Capacity (kg):
18
Parallelism (μm):
20
Repeatability (μm):
±0.5
Speed (mm/s):
20
Weight (kg):
2.60
Encoder Resolution:
16,000 PPR

Optical Properties

Resolution (μm):
5

Hardware & Interface Connectivity

Type of Drive:
Lead Screw
Control Interface:
RS-485, USB
Computer Interface:
RS-485, USB

Threading & Mounting

Mounting Threads:
(9) M6 x 1.0, (4) M3 x 0.5, (8) M2 x 0.4

Environmental & Durability Factors

Operating Temperature (°C):
0-50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Precision, Monobloc Designs
  • Integrated Motor and Controller
  • Compatible with TECHSPEC Manual Stages

TECHSPEC Stainless Steel Motorized Linear Stages are a high-precision motion control solution for automated system alignment. The monobloc stainless steel design features ball bearing guides cut directly into the stage chassis, ensuring higher stiffness, straightness, and parallelism than typical stage assemblies. These motorized stages utilize the same mounting hole patterns as TECHSPEC Manual Stages and Slides, allowing for the creation of combined manual and motorized optical systems, depending on the application's needs; this versatility is unique to Edmund Optics. TECHSPEC Stainless Steel Motorized Linear Stages are easily programmable and daisy chain compatible, ensuring fast setup of multi-axis automated systems. The stages deliver high precision for demanding photonics applications.

Accessories

Title CompareStock Number  Price Buy
Daisy Chain Board #72-722 New ₹26,550   Request Quote
  • Contact Us
    ×
50mm Stage Breadboard Mounting Plate #72-723 New ₹7,650   Request Quote
  • 10 to 12 days
    ×
80mm Stage Breadboard Mounting Plate #72-724 New ₹9,450   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin