eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2000nm Laser Line Mirror, 45° AOI, 25.4mm Dia., 6.35mm Thick

2μm Laser Line Mirrors

2μm Laser Line Mirrors

×
Stock #27-565 16 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹14,355
Volume Pricing
Qty 1+ ₹14,355 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.10
Back Surface:
Commercial Polish
Clear Aperture (%):
90
Parallelism (arcmin):
<3
Thickness (mm):
6.35 ± 0.20

Optical Properties

Wavelength Range (nm):
1900 - 2200
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Laser Mirror (1900-2200nm)
Coating Specification:
Rabs 99.80% @ 2000nm @ 45° AOI
Ravg 99.5% @ 1900 - 2200nm @ 45° AOI
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5

Regulatory Compliance

Certificate of Conformance:

Product Details

  • >99.8% Reflectivity at 2µm
  • 99.5% Average Reflectivity in the 1900 - 2200nm Range
  • High Laser Damage Threshold
  • Wide Range of Laser Line Mirrors Options Available

TECHSPEC® 2µm Laser Line Mirrors are designed with an absolute reflectivity of >99.8% at 2µm at a 45° angle of incidence. These mirrors are manufactured from high quality fused silica and are designed for use with high power laser sources. Available in standard 12.7, 25.4, and 50.8mm sizes, these mirrors can be easily integrated into existing laser systems. TECHSPEC® 2µm Laser Line Mirrors feature λ/10 surface flatness and 10-5 surface quality to ensure reduced scattering in sensitive laser applications. These mirrors are ideal for applications including medical surgery, dermatology, laser doppler velocimetry (LDV), and remote sensing.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin