eo_logo
 
Product added to cart

20 x 60cm Sheet of Acktar White Standard, Aluminum Substrate, No Adhesive

See More by Acktar
Acktar White, Aluminum Substrate, Adhesive

Acktar White, Aluminum Substrate, Adhesive

×
Stock #29-652 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹44,460
Volume Pricing
Qty 1+ ₹44,460 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
WHTA-20x60-0
Type:
No Adhesive
Dimensions (cm):
20 x 60

Physical & Mechanical Properties

Dimensions (mm):
200 x 600
Foil Thickness (μm):
101.6
Adhesive Thickness (μm):
<60

Optical Properties

Coating:
ACKTAR WHITE
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum
Coating Thickness (μm):
<5

Material Properties

Solar Absorptance:
<0.4
Emissivity:
>0.7

Environmental & Durability Factors

Operating Temperature (°C):
-196 to +350
Abrasion Resistance:
Moderate
Humidity Resistance:
MIL-C-48497A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Low Solar Absorptance, High Emissivity, and Excellent Passive Thermal Management
  • Inorganic Matte Coating on Aluminum Foil Substrate
  • No Adhesive or Low Outgassing Adhesive Options

Acktar White™ Foils and Films feature a highly diffusive, completely inorganic matte coating designed for low solar absorptance. These films are available as 20 x 20cm, 20 x 30cm, or 20 x 60cm sheets, with either low outgassing adhesive backing or no adhesive backing. The substrate material for the sheets is 4mm thick aluminum, which provides high tensile strength, low elongation percentage, and low modulus of elasticity. Acktar White™ Foils and Films feature low absorption (α < 0.4), and high emissivity (ε > 0.7), and excellent passive thermal management, making them ideal for adding thermal stability to astronautical and aeronautical applications. The films are Class 100 clean room compatible and are easily cleaned with ethanol, IPA, acetone, or up to 10 bar of air pressure.

Note: Please contact us for longer Acktar White™ Film Rolls and for sheets and rolls with a polyimide substrate construction.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin