eo_logo
 
Product added to cart

50m x 200mm Roll of MaxiBlack Film, No Adhesive

See More by Acktar
Acktar Light Absorbent Foil and Film Rolls

Acktar Light Absorbent Foil and Film Rolls

Acktar Light Absorbent Foil and Film Rolls	Roll of Spectral Black/Metal Velvet Roll of MaxiBlack
×
Stock #17-455 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,83,720
Qty 1+
₹4,83,720
Volume Pricing
Request Quote
Get Product Downloads
Coating:
MaxiBlack™
Model Number:
MXB-20x5000-0
Operating Temperature (°C):
-250 to +290
Type:
No Adhesive
Coating Thickness (μm):
4 - 6
Foil Thickness (μm):
75
Abrasion Resistance:
Moderate
Humidity Resistance:
MIL-C-48497A
Wavelength Range (μm):
0.3 - 5
Dimensions (cm):
20 x 5000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • 25m Large Roll Formats for Volume Applications
  • MaxiBlack™, Metal Velvet™, or Spectral Black™ Coatings
  • Standard, Low Outgassing, or No Adhesive Options
  • Die Cut Lables and Smaller Sheet Sizes Available

Acktar Light Absorbent Foil and Film Rolls feature MaxiBlack™, Metal Velvet™, and Spectral Black™ light absorbent coatings on large 25m rolls. Acktar black coatings are used in optical applications to reduce stray light, improve signal to noise ratio, and eliminate unwanted reflections. These completely inorganic coatings have wideband performance from the UV to IR, a broad operating temperature range, high vibration stability, and low outgassing. Acktar Light Absorbent Foil and Film Rolls are ideal for volume applications in aerospace, automotive, defense, and remote sensing where large areas require blackening.

Note: Please contact us for longer Acktar Light Absorbent Foil and Film Rolls.

 

Acktar Light Absorbent Foil and Film Rolls are offered in Metal Velvet (diffusive coating on aluminum), Spectral Black (semi-specular coating on aluminum), or MaxiBlack (diffusive coating on polyimide). Metal Velvet offers superior light absorption performance while Spectral Black is more durable. Maxiblack, in addition to being durable and flexible, is nonconductive and can be used in applications that require light absorbing materials with no electrical conductivity.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin