eo_logo
 
Product added to cart

200 x 260mm Sheet of Lambertian Black Foil, Low Outgassing Adhesive

See More by Acktar

Acktar Light Absorbent Foil

Acktar Light Absorbent Foil Acktar Light Absorbent Film Acktar Light Absorbent Foil and Film Coating Options
×
Stock #20-012 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹22,140
Volume Pricing
Qty 1+ ₹22,140 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
LB-20x026-3
Type:
Low Outgassing Adhesive
Dimensions (cm):
20 x 26
Note:
Typical Adhesive Outgassing Performance: 0.85% TML, 0% VCM per ASTM E595-77/84/90

Physical & Mechanical Properties

Dimensions (mm):
200 x 260
Foil Thickness (μm):
100
Adhesive Thickness (μm):
60

Optical Properties

Coating:
Lambertian Black
Coating Thickness (μm):
3-8
Wavelength Range (μm):
0.3 - 10

Environmental & Durability Factors

Operating Temperature (°C):
-50 to +150
Abrasion Resistance:
Moderate
Humidity Resistance:
MIL-C-48497A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Diffusive, Lambertian, or Specular Reflectance
  • Extremely Wide Band Performance from the UV to IR
  • Standard, Low Outgassing, and No Adhesive Options
  • Die Cut Labels and Larger Rolls Available

Acktar Light Absorbent Foil and Film is used to eliminate light reflectance in applications where the direct coating of parts is not practical, including optical packaging, laser devices and platforms, IR systems, or passive thermal control. Acktar Light Absorbent Foil and Film features high emissivity with low reflectance, low outgassing, excellent biocompatibility, a broad operating temperature range, and compatibility with class 1 cleanrooms. Acktar Light Absorbent Foil and Film is available in pre-cut patterns or as large sheets for custom patterns.

Acktar Light Absorbent Foil and Film is offered in Metal Velvet™ (diffusive coating on aluminum), Spectral Black™ (semi-specular coating on aluminum), MaxiBlack™ (diffusive coating on polyimide), or Lambertian Black™ (diffusive coating on stainless steel). Metal Velvet offers superior light absorption performance while Spectral Black is more durable, and Lambertian Black performs better at grazing angles. Maxiblack, in addition to being durable and flexible, is nonconductive and can be used in applications that require light absorbing materials with no electrical conductivity.

Note: Metal Velvet has low resistance to abrasion and all surface contact should be avoided without proper equipment.

Technical Information

Product Type Metal Velvet™ Lambertian Black™ MaxiBlack™ Spectral Black™ Hexa-Black™
Key Features Low reflectance of ~1% High absorption at grazing angles Thin polyimide, nonconductive substrate Semi-specular finish Ultra-high absorption at grazing angles
Substrate Material Aluminum Stainless Steel Polyimide (Kapton) Aluminum Aluminum Honeycomb
Substrate Thickness 120µm 100µm 75µm 130µm 2mm
Appearance Diffusive Highly Diffusive Diffusive Specular Diffusive 3D Structure
Typical Spectral Range EUV - FIR EUV - FIR UV - MWIR VIS - MWIR EUV - FIR
AOI Range 0 - 60° 0 - 80° 0 - 60° 0 - 45o 0 - 88°
Reflectance @ 0° AOI ~1% ~1.5% ~2.5% ~2% ~1.5%
Abrasion Resistance Light Moderate to High Moderate Moderate Moderate
Cleanliness Class 10000 - ISO 7 Class 100 - ISO 5 Class 100 - ISO 5 Class 100 - ISO 5 Class 10000 - ISO 7

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin