eo_logo
 
Product added to cart

20 Gauge (50 Count), UV Blocking Tapered Tips

20 Gauge (50 Count), UV Blocking Tapered Tips, #55-063

×
Stock #55-063 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,445
Volume Pricing
Qty 1+ ₹5,445 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
20 Gauge, Pink Color

Physical & Mechanical Properties

Inner Diameter (mm):
0.61
Outer Diameter (mm):
0.91

Regulatory Compliance

Certificate of Conformance:

Product Details

Dispenser barrels, tips, and other accessories are available for use with dispensing guns and hand plungers. Dispenser Barrels are available in a clear version for normal fluids, an amber version for UV-curing fluids, and an opaque version for light sensitive fluids. Dispenser tips are available in plastic and steel to ensure varying levels of controllable deposits without leakage.

Note: Barrels, tips, and adhesive are sold separately from dispensers. Pre-loaded Norland adhesive barrels are also available.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin