eo_logo
 
Product added to cart

2" x 2" Negative, USAF 1951 Resolution Target

×
Stock #38-256 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,720
Volume Pricing
Qty 1-4 ₹18,720 each
Qty 5+ ₹17,820 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Negative Target
Options: Displays New, Clearance, or RCD options
Standard Resolution

Physical & Mechanical Properties

Dimensions (inches):
2 x 2
Thickness (mm):
1.50
Edges:
Beveled
Flatness (mm):
≤0.00254

Optical Properties

Coating:
Vacuum-Deposited Durable Chromium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Optical Density OD (Average):
≥3.0
Resolution:
Minimum: Group 0, Element 1
Maximum: Group 7, Element 6
Surface Quality:
20-10

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Negative and Positive Patterns On Glass
  • Two Sizes Available
  • Each is Boxed and Includes Resolution Value Chart
  • High Resolution Target Available (down to 645 lp/mm)

USAF 1951 Glass Slide Resolution Test Targets are available in either positive (chrome pattern on clear background) or negative (clear pattern on a chrome background). The positive pattern is recommended for the quality control of microscopes and magnifiers. The negative pattern is ideal for collimators and other illuminated test equipment. USAF 1951 Glass Slide Resolution Test Targets are boxed and include a resolution value chart. The targets conform to MIL-S-150A.

Technical Information

Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group Number
For High Res only
-2 -1 0 1 2 3 4 5 6 7 8 9
1 0.250 0.500 1.00 2.00 4.00 8.00 16.00 32.0 64.0 128.0 256.0 512.0
2 0.280 0.561 1.12 2.24 4.49 8.98 17.95 36.0 71.8 144.0 287.0 575.0
3 0.315 0.630 1.26 2.52 5.04 10.10 20.16 40.3 80.6 161.0 323.0 645.0
4 0.353 0.707 1.41 2.83 5.66 11.30 22.62 45.3 90.5 181.0 362.0
5 0.397 0.793 1.59 3.17 6.35 12.70 25.39 50.8 102.0 203.0 406.0
6 0.445 0.891 1.78 3.56 7.13 14.30 28.50 57.0 114.0 228.0 456.0

Condition Positive Test Target Negative Test Target
Lighting Condition Front-lit or general lighting Back-lit or highly illuminated
Appearance of Bars Dark bars on a bright background Bright bars on a dark background
Application General optical testing High-contrast or back-lit testing
Substrate Clear substrate with chrome patterns Chrome-covered substrate with clear patterns
Example Use Case Microscope calibration Projection systems, back-lit displays
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin