eo_logo
 
Product added to cart

19mm Dia. Microscope Eyepiece Reticle, Crossline Scale

×
Stock #36-124 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,834
Qty 1-4
₹15,834
Qty 5+
₹15,129
Volume Pricing
Request Quote
Get Product Downloads
Overall Accuracy (μm):
±3
Centering (mm):
0.1
Line Width (mm):
0.01
Line Width Tolerance (mm):
±0.001

Physical & Mechanical Properties

Diameter (mm):
19.00 +0.0/-0.1
Thickness (mm):
1.10
Thickness Tolerance (mm):
±0.1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed for 1X Objective Power
  • Crossline Pattern
  • 19 or 21mm Diameter Versions

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin