eo_logo
 
Product added to cart

19.6mm2 Four-Element Segmented Photodiode

×
Stock #84-616 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹21,750
Qty 1-4
₹21,750
Qty 5+
₹19,140
Volume Pricing
Request Quote

Specifications

General

Rise Time (ns):
3.00
Model Number:
SPOT-9DMI

Physical & Mechanical Properties

Size of Active Area (mm):
10 Dia.
Active Area (mm2):
19.6
Element Gap (mm):
0.010

Electrical

Responsivity @ 970nm (A/W):
Minimum: 0.6
Typical: 0.65
Capacitance @ VR=-10V (pF):
60.00
Noise Equivalent Power NEP (W/ Hz1/2):
1.9 x 10-14 @ -10 V, 970nm
Maximum Reverse Voltage (V):
30.00
Dark Current @ VR=-10V (nA):
Maximum: 10
Typical: 0.5

Hardware & Interface Connectivity

Connector:
43 / LoProf

Environmental & Durability Factors

Operating Temperature (°C):
-40 to 100
Storage Temperature (°C):
-55 to 125

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Stability Over Temperature and Time
  • Excellent Resolution, High Accuracy, Ultra-Low Dark Current
  • Two or Four Separate Active Area Segments
  • Segmented InGaAs Photodiodes Also Available

Segmented Photodiodes are designed for a wide variety of applications that require high stability and fast response times. Featuring position resolutions of greater than 0.1μm, Segmented Photodiodes are ideal for surface profiling, position measurement, alignment, or targeting. Segmented Photodiodes are segmented into either two or four separate active areas and have spectral response ranges from 350 – 1100nm. The segmented regions allow various measurement profiles on a single detector.

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin