eo_logo
 
Product added to cart

18mm Dia x -46 FL MgF2 Coated, Achromatic Lens

×
Stock #30-448 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹564 ₹1,127
Qty 1+
₹564 ₹1,127
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
18.00
Effective Focal Length EFL (mm):
-46.00
f/#:
2.56
Numerical Aperture NA:
0.20
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Type:
Achromatic Lens
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Correct for Color and On-Axis Aberrations
  • MgF2 Coated for Low Reflection
  • Ideal for use as Barlow Lenses

Consisting of two optical elements cemented together, negative achromats are corrected for color and on-axis aberrations. Used predominantly as Barlow lenses to extend focal lengths, they are often combined with positive achromatic mirror systems and imaging lenses.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin