eo_logo
 
Product added to cart

(18.6-111mm FL), 6x Manual Zoom Video Lens

#53-152

#53-152 #53-153
×
Stock #70-748 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹86,565
Qty 1+
₹86,565
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
178.13
Filter Thread:
M58.0 x 0.75
Maximum Diameter (mm):
63.00
Weight (g):
840.00
Zoom Ratio:
6:1
Type:
Zoom Lens, Macro
Focal Length FL (mm):
18.60 - 111
Maximum Sensor Format:
2/3"
Working Distance (mm):
127 - ∞
Mount:
C-Mount
Aperture (f/#):
f/2.5 - f/16
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Manual Zoom, Focus and Iris Control
  • Features Locking Set Screws
  • C-Mount

Manual Zoom Imaging Lenses provide manual adjustment of focal length (zoom), iris, and focus. Zoom
lenses cover the focal length range of several fixed focal length lenses in one lens. Manual Zoom Imaging Lenses should be used when a variable angle field of view is required. Ideal applications include inspection, machine vision, and robotics.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin