eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1.75X LS Series Area Scan Lens

1.75X LS Series Area Scan Lens

×
Stock #35-451 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,35,124
Qty 1+
₹3,35,124
Volume Pricing
Request Quote
Get Product Downloads
Field of View, 28.7mm Sensor:
16.4mm
Iris Option:
Variable
Length (mm):
125.30
Maximum Diameter (mm):
75
Numerical Aperture NA:
0.097
Maximum Rear Protrusion (mm):
0
Maximum Image Circle (mm):
82.00
Numerical Aperture NA, Object Side:
0.0973
Horizontal Field of View @ Max Sensor Format:
46.9mm
Horizontal Field of View, 35mm Sensor:
20.6mm
Number of Elements (Groups):
12 (7)
Note:
Window is included. Length includes window. Specifications are at primary magnification.
Mounting Diameter (mm):
75
Optimized Sensor Format:
62.5mm
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
99.00
Primary Magnification PMAG:
1.65X - 1.85X
Maximum Sensor Format:
82mm
Working Distance (mm):
62.60
Mount:
V-70 Mount
Aperture (f/#):
f/3.2 - f/22
Coating:
425 - 675 BBAR VIS
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
90.62
Object Space Principal Plane (mm):
88.34
Image Space Principal Plane (mm):
-79.41
Field of View at Max Sensor Format:
Horizontal: 37.6mm - 13.2°
Vertical: 28.2mm - 10°
Diagonal: 47mm - 16.7°
Maximum Distortion (%):
0.05
Horizontal Field of View, APS-H Sensor:
16.7mm
Field of View, 57.7mm Sensor:
33mm
Relative Illumination:
>97%
Total Track (mm):
379.60
Field of View, 82mm Sensor:
46.9mm
Field of View, 62.5mm Sensor:
35.7mm
Beamsplitter / Line Scan:
No
Exit Pupil Position (mm):
-76.74
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 82mm Line Scan (LS), V-70 Mount
  • Up to 16k, 5µm Pixel Size Line Scan Sensors
  • High Resolution, Low Distortion, Uniform Field Performance
  • 1.65X to 2.65X Primary Magnification

TECHSPEC® LS Series Line Scan Fixed Focal Length Lenses are low distortion lenses designed for 82mm 16k line scan cameras with 5μm pixels and 62.5mm 12k line scan cameras with 5μm pixels. For coaxial inline illumination, these lenses are available with a beamsplitter for line scan sensors or with a window for area scan sensors. The locking iris is adjustable from f/2.9 to f/22, while the V-Mount provides ease of adjustment and alignment. The uniform and high resolution performance across the entire image makes the TECHSPEC® LS Series Line Scan Fixed Focal Length Lenses ideal for applications such as electronics, flat panel display and semiconductor wafer inspections.

#35-451, 1.75X LS Series Area Scan Lens, Distortion Plot
#35-451, 1.75X LS Series Area Scan Lens, Distortion Plot
#35-451, 1.75X LS Series Area Scan Lens, Modulated Transfer Function (MTF) Plot, 65mm Working Distance, f3.2
#35-451, 1.75X LS Series Area Scan Lens, Modulated Transfer Function (MTF) Plot, 65mm Working Distance, f3.2
#35-451, 1.75X LS Series Area Scan Lens, Depth of Field Plot, 66mm Working Distance, f3.2
#35-451, 1.75X LS Series Area Scan Lens, Depth of Field Plot, 66mm Working Distance, f3.2
#35-451, 1.75X LS Series Area Scan Lens, Modulated Transfer Function (MTF) Plot, 65mm Working Distance, f4
#35-451, 1.75X LS Series Area Scan Lens, Modulated Transfer Function (MTF) Plot, 65mm Working Distance, f4
#35-451, 1.75X LS Series Area Scan Lens, Depth of Field Plot, 66mm Working Distance, f4
#35-451, 1.75X LS Series Area Scan Lens, Depth of Field Plot, 66mm Working Distance, f4
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin