eo_logo
 
Product added to cart

16mm Heavy Duty Clamp

16mm Heavy Duty Clamp

16mm Heavy Duty Clamp

×
Stock #72-821 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,100
Qty 1+
₹8,100
Volume Pricing
Request Quote

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Circular and Elliptical Beam Options
  • Bare Leads for Instrument Integration
  • Focusable from 20mm to Infinity

Compact LDM Focusable Laser Diode Modules are self-contained and compact and offer a variety of features. They are an ideal replacement for a helium-neon laser in many applications and offer the benefits of superior durability, small size, and a range of wavelengths and powers. Elliptical output beams are produced using a user-adjustable glass focusing lens. Circular output beams are produced using a long focal length plastic lens and are suitable for long-distance and alignment applications. Compact LDM Focusable Laser Diode Modules applications include use as pilot beams for alignment, bar code readers, measurement, dimensional scanning, robotic control, target designation, positioning, and analysis. There is a focusing tool included with all diode modules. Line Generator attachments are available and sold separately for all diode modules listed. Power Supply is required for operation and is sold separately. 
Note: The laser diode case is electrically isolated from the supply voltage. 

Technical Information

Accessories

Title CompareStock Number  Price Buy
5V Universal Power Supply #59-099 ₹6,210   Request Quote
  • 10 to 12 days
    ×
16mm Heavy Duty Clamp #72-821 New ₹8,100   Request Quote
  • 10 to 12 days
    ×
60° Cross Generator Optic Compact LDM #72-822 New ₹5,400   Request Quote
  • 10 to 12 days
    ×
Line Generator Optic for Compact LDM Series 28° #53-757 ₹4,950   Request Quote
  • 10 to 12 days
    ×
Line Generator Optic for Compact LDM Series 40° #53-758 ₹6,750   Request Quote
  • 10 to 12 days
    ×
Line Generator Optic for Compact LDM Series 60° #53-759 ₹6,750   Request Quote
  • Contact Us
    ×
120° Line Generating Optic Compact LDM #72-823 New ₹5,400   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin