eo_logo
 
Product added to cart

16mm f/16 HPi+ Lens 1.2"

×
Stock #29-277 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹76,125
Qty 1+
₹76,125
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
109.20
Horizontal Field of View, 1/2" Sensor:
23.3°
Horizontal Field of View, 2/3" Sensor:
31.7°
Filter Thread:
M58 x 0.75
Maximum Diameter (mm):
62
Outer Diameter (mm):
62
Maximum Rear Protrusion (mm):
4
Horizontal Field of View, 1" Sensor:
45.9°
Maximum Image Circle (mm):
19.30
Horizontal Field of View @ Max Sensor Format:
52.0°
Horizontal Field of View, 1.1" Sensor:
50.3°
Number of Elements (Groups):
9
Horizontal Field of View, 1/1.8" Sensor:
26.1°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
16.00
Maximum Sensor Format:
1.2"
Working Distance (mm):
100mm to ∞
Mount:
C-Mount
Aperture (f/#):
f/16
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
36.46
Object Space Principal Plane (mm):
47.50
Image Space Principal Plane (mm):
-15.70
Maximum Distortion (%):
8.32
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 52° Vertical: 45.2° Diagonal: 67.5°
Exit Pupil Position (mm):
-54.67
Imaging Lens Type:
High Performance Lens
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Instrumentation (HPi+) versions of our HP+ Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 1.2”, C-Mount Lenses
  • Up to 24.5 MegaPixels, 2.74µm Pixel Size Sensors
  • 16mm to 35mm Focal Length

TECHSPEC® HPi+ Series Fixed Focal Length Lenses are designed to provide exceptional performance for the harsh demands of factory automation (FA) and machine vision. These lenses are designed for use with Sony’s 4th Generation Pregius S™ 24.5MP 1.2” IMX530 and IMX540 sensors. The f/2.8 aperture provide increased light throughput and high-resolution performance. TECHSPEC® HPi+ Series Fixed Focal Length Lenses are C-Mount and are designed without an iris or focusing mechanism to drive down size, weight, and cost. These lenses are ideal for measurement and gauging, 3D stereo vision, and object tracking.

HP+ Series: Features locking focus and iris rings to prevent unwanted adjustments and are designed for factory automation.
HP Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high-quality machine vision lens.
HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
HPr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin