eo_logo
 
Product added to cart

1.67mm FL C-Mount, Manual Iris, Wide Angle Lens

1.67mm FL C-Mount, Manual Iris, Wide Angle Lens, #68-695

×
Stock #68-695 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹50,895
Qty 1+
₹50,895
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
56.00
Maximum Diameter (mm):
36.0
Weight (g):
80.00

Optical Properties

Horizontal Field of View, 1/3" Sensor:
110°
Maximum Image Circle (mm):
7.20
Focal Length FL (mm):
1.67
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.8 - Closed
Distortion (%):
<1
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2.5"

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

  • Up to 1/2.5", C-Mount and CS-Mount options
  • Up to 3 MegaPixel and Down to 1% Distortion
  • No Refocusing from 100mm to Infinity
  • 1.28mm to 3mm Focal Length

Low Distortion Wide Angle Lenses maintain high resolution for applications with long working distance requirements and can accommodate multi-megapixel camera sensors. The optical design of these low-distortion wide-angle lenses enables users to achieve less than 3% distortion over a 125° field of view, or less than 1% distortion over a 110° field of view. These lenses feature a locking screw for the manual iris enabling the use in high vibration environments. Low Distortion Wide Angle Lenses are ideal for security and surveillance, machine vision, or factory automation applications. These lenses do not require refocusing from 100mm to Infinity. 

Note: Image will be flipped (180° rotation). Auto Iris Options require cameras with P-Iris or DC Iris control.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin