eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

16.25" Diameter x 80" FL Uncoated, Parabolic Mirror

×
Stock #32-725-000 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,08,391
Qty 1-2
₹6,08,391
Qty 3+
₹5,17,128
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Parabolic Mirror

Physical & Mechanical Properties

Diameter (inches):
16.25 +0.06/-0
Diameter (mm):
412.80 +1.5/-0
Back Surface:
Ground
Clear Aperture CA (mm):
372
Edge Thickness ET (inches):
3.25
Edge Thickness ET (mm):
82.60

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1.5
Surface Quality:
60-40
Surface Accuracy:
λ/8
Effective Focal Length EFL (inches):
80.0
Effective Focal Length EFL (mm):
2,032.00
Radius of Curvature (mm):
4,064.00
Aperture (f/#):
f/4.9
Coating:
Uncoated
Coating Type:
Uncoated

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • λ/8 Surface Accuracy
  • Wide Range of Sizes up to 412.8mm Diameter
  • Variety of Coating Options Offered

TECHSPEC® Precision Parabolic Mirrors are available in sizes ranging from 3" (76.2mm) to 16.25" (412.8mm) and are ideal for a wide range of applications. These parabolic mirrors are offered with protected aluminum, enhanced aluminum or protected gold coatings. Uncoated substrates are also available.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin