eo_logo
 
Product added to cart

15X Peak Transparent Base Magnifier

×
Select Specifications
Magnification:
Stock #39-108 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,959
Qty 1+
₹3,959
Volume Pricing
Request Quote

General

Type of Optics:
3 Lenses

Physical & Mechanical Properties

Field of View (inches):
0.5
Diameter of Included Lens (inches):
0.75
Height (inches):
1.375
Weight (g):
14.2

Optical Properties

Magnification:
15X
Working Distance (inches):
0.5

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Products

 Magnification   Compare   Stock Number   Price  Buy
10X
15X

Learn More

  • Features Multi-Lens Elements in Fixed Focus Design
  • Clear Acrylic Base for Illuminating Subject
  • Offers Surperior Image Quality
  • Ideal for Quick Inspection

Peak Transparent Base Magnifiers feature multi-lens elements in a fixed focus design and are constructed with a clear acrylic base for illuminating subjects. These magnifiers offer superior image quality for pinpoint examination. Peak Transparent Base Magnifiers 10X or 15X magnification. They are ideal for applications requiring quick inspection such as editors, stamp/coin collectors, and photographers. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin