eo_logo
 
Product added to cart

15" x 15", 0.090" FL, Lenticular Array

×
Stock #43-027 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹21,097
Volume Pricing
Qty 1-10 ₹21,097 each
Qty 11-49 ₹18,995 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Array
Number of Lenses:
53 per 25.4mm

Physical & Mechanical Properties

Center Thickness CT (inches):
0.09
Center Thickness CT (mm):
2.30
Dimensional Tolerance (inches):
±0.05
Dimensions (inches):
15 x 15
Dimensions (mm):
381 x 381
Effective Size (inches):
15 x 15
Thickness Tolerance (%):
±40
Thickness Tolerance (mm):
±0.92

Optical Properties

Effective Focal Length EFL (mm):
2.29
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic
Coating:
Uncoated
Wavelength Range (nm):
400 - 1100
Effective Focal Length EFL (inches):
0.09
Index of Refraction (nd):
1.49

Environmental & Durability Factors

Operating Temperature (°C):
80 (Maximum)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Arrays of Conventional Cylinder Lenses
  • Used as High-Efficiency Diffusers
  • Cylindrical Axis of Lenslet is Aligned Along the First Dimension

Lenticular Arrays consist of an array of conventional cylindrical lenses which efficiently divide, focus, and diffuse light rays. The focal length of each cylindrical lenslet is typically 3 to 5 times its width and its axis is aligned along the first dimension specified under array dimensions. Lenticular Arrays are ideal for use as high-efficiency diffusers within short working distances, projection screens and stereoscopic (3D) photography.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin