eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm Enhanced Aluminum Coated, UV Fused Silica Right Angle Mirror

×
Stock #22-548 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,971
Volume Pricing
Qty 1-5 ₹16,971 each
Qty 6-25 ₹13,624 each
Qty 26-49 ₹12,767 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Mirror

Physical & Mechanical Properties

Length of Legs (mm):
15.00
Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective as needed
Clear Aperture CA (mm):
19.08 x 13.50
Length of Hypotenuse (mm):
21.20

Optical Properties

Surface Flatness (P-V):
λ/20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Specification:
Ravg >95% @ 450 - 650nm
Coating:
Enhanced Aluminum (450-650nm)
Coating Type:
Metal
Wavelength Range (μm):
0.45 - 0.65
Wavelength Range (nm):
450 - 650
Angle Tolerance (arcsec):
±15
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Precision Fused Silica Substrates for Increased Thermal Stability
  • Ideal for System Alignment
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings Available

TECHSPEC® λ/20 Fused Silica Right Angle Mirrors feature broadband metal coatings and a ±15 arcsecond angular tolerance for applications that require precision alignment. These highly reflective right angle mirrors simplify alignment when mounting and are easily integrated into systems that redirect light at 90°. TECHSPEC® λ/20 Fused Silica Right Angle Mirrors utilize Fused Silica substrates for high temperature environments and their precision design and tolerances enable easy system integration. Coating options feature >95% reflectivity from 450nm to the long wave infrared (IR).

Technical Information

Image above shows light reflecting off the coated hypotenuse.
Image above shows light reflecting off the coated hypotenuse.

Coating Curves

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin