eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm Dia., 0.25 NA, Uncoated 1550nm NIR Aspheric Lens

×
Stock #17-417 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹26,100
Qty 1-5
₹26,100
Qty 6+
₹20,880
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
15.00 +0.0/-0.025
Centering (arcmin):
<3
Clear Aperture CA (mm):
13.5
Edge Thickness ET (mm):
3.76
Center Thickness CT (mm):
5.00 ±0.1
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
30.00 @ 1550nm
Numerical Aperture NA:
0.25
Back Focal Length BFL (mm):
25.65 @ 587.6nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
N-SF6
Aspheric Design Wavelength (nm):
1550
Coating:
Uncoated
Surface Quality:
40-20
f/#:
2
Conjugate Distance:
Infinite
Asphere Figure Error, @ 632.8nm:
0.4λ RMS and 2λ PV
Power (diopters):
33.33

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Designed at 1550nm
  • Precision Grade Aspheric Surface
  • Uncoated and <0.25% Reflectance V-Coat Options

TECHSPEC® 1550nm Precision Near-Infrared (NIR) Aspheric Lenses are designed at 1550nm to eliminate spherical aberration in the near-infrared. 1550nm lasers are commonly used in telecom, LiDAR, and other applications requiring eye-safe design features. Manufactured from S-TIH6 or N-SF6 substrates and polished through a computer numerical controlled (CNC) process, these aspheric lenses achieve high precision performance across the NIR spectrum. Featuring a 0.4λ RMS aspheric figure error, these lenses are ideal for applications that require spherical aberration correction, including imaging and laser focusing applications. TECHSPEC® 1550nm Precision Near-Infrared (NIR) Aspheric Lenses are available with low numerical aperture designs for applications that require beam shape to be maintained as well as high numerical aperture designs for light-gathering applications. For custom designed CNC polished aspheric lenses, please contact us.

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
15.0mm Optic Dia., Optic Mount Fixed #64-557 ₹2,610
Request Quote
  • 10 to 12 days
    ×
25mm Cage 15mm Diameter Lens Mount Fixed #85-546 ₹3,567
Request Quote
  • 10 to 12 days
    ×
15mm Diameter, C-Mount Thick Optic Mount Fixed #54-624 ₹4,524
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin